Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:07:33 GMT+0000 (Coordinated Universal Time)


KGBA12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
Tol FW | +0,008 | Upper tolerance |
Tol FW | 0 | Lower tolerance |
H | 34 mm | Heigth |
L | 32 mm | Length |
Tol L | h12 | Tolerance |
B | 42 mm | Width |
C | 540 N | Load capacity dyn. C 1 |
C0 | 385 N | Load capacity stat. C0 1 |
≈m | 78,7 g | Ağırlık |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 21 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 32 mm | |
L5 | 20 mm | |
JL | 23 mm | |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center Height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 15 mm | |
H6 | 4,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 4,7 mm | |
N3 | 8 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
5 | Ball rows |
Dipnotlar
1

İndirmeler:
Mevcut ürün modeliniz
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |