Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:16:23 GMT+0000 (Coordinated Universal Time)


KFB40-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
Tol FW | +0,013 | Upper tolerance |
Tol FW | -0,002 | Lower tolerance |
L | 80 mm | Length |
B | 100 mm | Width |
C | 6.000 N | Load capacity dyn. C 1 |
C0 | 4.400 N | Load capacity stat. C0 1 |
≈m | 1,29 kg | Ağırlık |
Mounting dimensions
L5 | 59 mm | |
L6 | 16 mm | Thickness |
L7 | 9,2 mm | |
A3 | 30,3 mm | |
N1 | 11 mm | Diameter |
K5 | M10 | 2 |
D1 | 89,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 90 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 78 mm | |
L8 | 10 mm | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch