Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:52:57 GMT+0000 (Coordinated Universal Time)


KFB20-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
Tol FW | +0,009 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
L | 45 mm | Length |
B | 60 mm | Width |
C | 1.570 N | Load capacity dyn. C 1 |
C0 | 1.230 N | Load capacity stat. C0 1 |
≈m | 0,22 kg | Ağırlık |
Mounting dimensions
L5 | 30 mm | |
L6 | 10 mm | Thickness |
L7 | 6,7 mm | |
A3 | 15,8 mm | |
N1 | 6,6 mm | Diameter |
K5 | M6 | 2 |
D1 | 45,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 46 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 42 mm | |
L8 | 10 mm | |
K8 | NIPD3 | Lubrication nipple |
6 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products