Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:28:53 GMT+0000 (Coordinated Universal Time)


KBS25-PP-AS
Linear ball bearing
Linear ball bearings KBS..-PP-AS, machined range, adjustable, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Tercih edilen ürün


Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
h12 | Tolerance | |
Cmin | 2.800 N | Load capacity dyn. 1 |
C0 min | 2.220 N | Load capacity stat. 1 |
Cmax | 2.950 N | Load capacity dyn. 1 |
C0 max | 2.850 N | Load capacity stat. 1 |
≈m | 0,186 kg | Ağırlık |
Mounting dimensions
L2 | 43,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | 2 |
B3 | 1 mm | |
DN | 37,5 mm | |
N2 | 2,5 mm | |
χ | 62 ° | |
6 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Slot dimensions suitable for retaining rings to DIN 471.

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 |