Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:21:31 GMT+0000 (Coordinated Universal Time)


KBO30-PP-AS
Linear ball bearing
Linear ball bearings KBO..-PP-AS, machined range, open design, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Tercih edilen ürün



Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
D | 47 mm | Outside diameter |
L | 68 mm | Length |
h12 | Tolerance | |
Cmax | 3.700 N | Load capacity dyn. 1 |
C0 max | 3.000 N | Load capacity stat. 1 |
≈m | 0,256 kg | Ağırlık |
Mounting dimensions
B2 | 13,6 mm | Width of sector opening |
L2 | 51,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | 2 |
DN | 44,5 mm | |
T4 | 1,5 mm | |
N4 | 3 mm | 3 |
N2 | 2,5 mm | |
α | 54 ° | Angle of sector opening |
β | 55 ° | |
5 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Slot dimensions suitable for retaining rings to DIN 471.
3
Hole position symmetrical to bearing length L.



İndirmeler:
Mevcut ürün modeliniz
Size code | 30 | |
Design | PP-AS | Sealed, relubrication facility |