Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:27:23 GMT+0000 (Coordinated Universal Time)


KBO12-PP-AS
Linear ball bearing
Linear ball bearings KBO..-PP-AS, machined range, open design, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Tercih edilen ürün



Main Dimensions & Performance Data
FW | 12 mm | Bore diameter of ball complement |
D | 22 mm | Outside diameter |
L | 32 mm | Length |
h12 | Tolerance | |
Cmax | 600 N | Load capacity dyn. 1 |
C0 max | 445 N | Load capacity stat. 1 |
≈m | 28,99 g | Ağırlık |
Mounting dimensions
B2 | 7,7 mm | Width of sector opening |
L2 | 22,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | 2 |
DN | 21 mm | |
T4 | 1,2 mm | |
N4 | 2,2 mm | 3 |
N2 | 1,5 mm | |
α | 78 ° | Angle of sector opening |
β | 64 ° | |
4 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3




İndirmeler:
Mevcut ürün modeliniz
Size code | 12 |