Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:03:36 GMT+0000 (Coordinated Universal Time)


K81230-M
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K812, single direction, suitable for combination with axial bearing washers
Ürün bilgisi


Main Dimensions & Performance Data
Dc1 | 150 mm | Bore diameter cage |
Dc | 215 mm | Cage outer diameter |
Dw | 21 mm | Rolling element diameter |
Ca | 590.000 N | Basic dynamic load rating, axial |
C0a | 1.940.000 N | Basic static load rating, axial |
Cua | 191.000 N | Fatigue load limit, axial |
nG | 1.580 1/min | Limiting speed |
nϑr | 610 1/min | Reference speed |
≈m | 2,814 kg | Ağırlık |
Mounting dimensions
Eb | 162 mm | Raceway dimension |
Ea | 210 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |