Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:52:54 GMT+0000 (Coordinated Universal Time)


K25X32X16
Needle roller cage assembly
Needle roller cage assembly K, single row
Tercih edilen ürün


Main Dimensions & Performance Data
Fw | 25 mm | Inner diameter of needle roller complement |
Ew | 32 mm | Outside diameter of needle roller complement |
Bc | 16 mm | Width |
Cr | 20.800 N | Basic dynamic load rating, radial |
C0r | 27.500 N | Basic static load rating, radial |
Cur | 3.750 N | Fatigue load limit, radial |
nG | 17.200 1/min | Limiting speed |
nϑr | 9.400 1/min | Reference speed |
≈m | 22,8 g | Ağırlık |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
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
2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau
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
2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Deutsch
Einbau von Wälzlagern - Einbau von Nadelkränzen
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
2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Englisch
Mounting of rolling bearings - Mounting of needle roller and cage assemblies