Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:58:34 GMT+0000 (Coordinated Universal Time)


HN1412
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 14 mm | Under roller diameter |
D | 20 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 11.000 N | Basic dynamic load rating, radial |
C0r | 17.500 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
nG Grease | 7.500 1/min | Limiting speed for grease lubrication |
nϑr | 10.400 1/min | Reference speed |
≈m | 12 g | Ağırlık |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR10X14X13-XL | Suitable inner rings IR |
İndirmeler:
Özellikleri