Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:03:11 GMT+0000 (Coordinated Universal Time)


HK6012
Drawn cup needle roller bearing open end
Drawn cup needle roller bearing open end HK, single row, with cage
Yerine geçer
HK 6012
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 60 mm | Under roller diameter |
D | 68 mm | Outside diameter |
C | 12 mm | Width |
Cr | 17.400 N | Basic dynamic load rating, radial |
C0r | 32.000 N | Basic static load rating, radial |
Cur | 4.350 N | Fatigue load limit, radial |
nG | 4.450 1/min | Limiting speed |
nG Grease | 2.650 1/min | Limiting speed for grease lubrication |
nϑr | 3.750 1/min | Reference speed |
≈m | 49,15 g | Ağırlık |
Dimensions
C1 | 12 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |