Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:03:17 GMT+0000 (Coordinated Universal Time)


HK0606
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 10 mm | Outside diameter |
C | 6 mm | Width |
Cr | 1.610 N | Basic dynamic load rating, radial |
C0r | 1.220 N | Basic static load rating, radial |
Cur | 212 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nG Grease | 21.900 1/min | Limiting speed for grease lubrication |
nϑr | 31.500 1/min | Reference speed |
≈m | 1,512 g | Ağırlık |
Dimensions
C1 | 6 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR6X10X2 | Sealing ring |