Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:30:09 GMT+0000 (Coordinated Universal Time)


HK0408
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Tercih edilen ürün

Main Dimensions & Performance Data
Fw | 4 mm | Under roller diameter |
D | 8 mm | Outside diameter |
C | 8 mm | Width |
Cr | 1.780 N | Basic dynamic load rating, radial |
C0r | 1.310 N | Basic static load rating, radial |
Cur | 147 N | Fatigue load limit, radial |
nG | 42.500 1/min | Limiting speed |
nG Grease | 25.500 1/min | Limiting speed for grease lubrication |
nϑr | 44.500 1/min | Reference speed |
≈m | 1,4 g | Ağırlık |
Dimensions
C1 | 8 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR4X8X2 | Sealing ring |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Deutsch
Einbau von Wälzlagern - Einbau von Nadelhülsen und Nadelbüchsen

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products