Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:03:43 GMT+0000 (Coordinated Universal Time)


HC6330-G
Deep groove ball bearing
Deep groove ball bearing HC63..-G, Hybrid bearing, single row, generator bearing, steel sheet metal cage
Ürün bilgisi


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 65 mm | Width |
Cr | 330.000 N | Basic dynamic load rating, radial |
C0r | 380.000 N | Basic static load rating, radial |
Cur | 9.800 N | Fatigue load limit, radial |
nG | 3.350 1/min | Limiting speed |
nϑr | 2.900 1/min | Reference speed |
≈m | 20,1 kg | Ağırlık |
Mounting dimensions
da min | 167 mm | Minimum diameter shaft shoulder |
Da max | 303 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 266,2 mm | Shoulder diameter outer ring |
d1 | 205,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 18 | Calculation factor |