Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:44:25 GMT+0000 (Coordinated Universal Time)



GYE80-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GYE..-KRR-B, spherical outer ring, location by grub screws, R seals on both sides
Yerine geçer
GYE80-KRR-B
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
DSP | 140 mm | Outside diameter |
B | 82,6 mm | Width |
Cur | 2.190 N | Fatigue load limit, radial |
Cr | 72.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
≈m | 2,584 kg | Ağırlık |
Dimensions
C | 30 mm | Width, outer ring |
C2 | 38 mm | Sealing total width |
S | 33,3 mm | Distance raceway |
d1 | 97 mm | Rib diameter inner ring |
D1 | 120 mm | Outside diameter seal |
Ca | 8,8 mm | Distance to lubrication hole |
A | 12 mm | Distance thread |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,7 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Özellikleri