Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:07:45 GMT+0000 (Coordinated Universal Time)



GYE30-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GYE..-KRR-B, spherical outer ring, location by grub screws, R seals on both sides
Yerine geçer
GYE30-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 38,1 mm | Width |
Cur | 480 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,31 kg | Ağırlık |
Dimensions
C | 18 mm | Width, outer ring |
C2 | 19,8 mm | Sealing total width |
S | 15,9 mm | Distance raceway |
d1 | 40,2 mm | Rib diameter inner ring |
D1 | 52 mm | Outside diameter seal |
Ca | 4,7 mm | Distance to lubrication hole |
A | 5,8 mm | Distance thread |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Özellikleri


Son görüntülenen ürünler

Wait to see recently viewed products