Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:30:59 GMT+0000 (Coordinated Universal Time)



GYE25-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GYE..-KRR-B, spherical outer ring, location by grub screws, R seals on both sides
Yerine geçer
GYE25-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 34,1 mm | Width |
Cur | 335 N | Fatigue load limit, radial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,19 kg | Ağırlık |
Dimensions
C | 15 mm | Width, outer ring |
C2 | 16,7 mm | Sealing total width |
S | 14,3 mm | Distance raceway |
d1 | 33,8 mm | Rib diameter inner ring |
D1 | 42,5 mm | Outside diameter seal |
Ca | 3,9 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Özellikleri