Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:34:33 GMT+0000 (Coordinated Universal Time)



GYE20-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GYE..-KRR-B, spherical outer ring, location by grub screws, R seals on both sides
Yerine geçer
GYE20-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 47 mm | Outside diameter |
B | 31 mm | Width |
Cur | 345 N | Fatigue load limit, radial |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,14 kg | Ağırlık |
Dimensions
C | 14 mm | Width, outer ring |
C2 | 16,6 mm | Sealing total width |
S | 12,7 mm | Distance raceway |
d1 | 27,6 mm | Rib diameter inner ring |
D1 | 37,4 mm | Outside diameter seal |
Ca | 4 mm | Distance to lubrication hole |
A | 4,5 mm | Distance thread |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Özellikleri

