Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:21:03 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 25 mm | Diameter |
Tol D | H8 | Tolerance |
B | 78 mm | Width |
L | 38 mm | Length |
H | 60 mm | Height |
≈m | 0,33 kg | Ağırlık |
Mounting dimensions
JB | 56 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
JB1 | 40 mm | Mounting Dimension |
B1 | 60 mm | Mounting Dimension |
A5 | 39 mm | Mounting Dimension |
Tol A5 | - 0,01 mm | Lower tolerance |
Tol A5 | + 0,01 mm | Upper tolerance |
JL | 25 mm | Mounting Dimension |
H2 | 35 mm | Mounting Dimension |
Tol H2 | + 0,01 mm | Upper tolerance |
Tol H2 | - 0,01 mm | Lower tolerance |
H4 | 41,5 mm | Mounting Dimension |
H5 | 8,3 mm | Mounting Dimension |
T5 | 26 mm | Mounting Dimension |
H6 | 30 mm | Mounting Dimension |
G2 | M12 | Mounting thread below |
N1 | 10,5 mm | Mounting Dimension 1 |
N3 | 18 mm | Mounting Dimension |
N4 | 8 mm | Mounting Dimension |
K5 | M10 | Size thread fixing screws above 2 |
W | 6 mm | Width across Flat |
Dipnotlar
1

2

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Version | B |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products