Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:18:14 GMT+0000 (Coordinated Universal Time)

n.r.
30 | Size code | |
B | Suffix | |
≈m | 0,22 kg | Ağırlık |
Main Dimensions & Performance Data
D | 30 mm | Diameter |
Tol D | H8 | Tolerance |
B | 67 mm | Width across flats |
L | 30 mm | Length |
H | 60 mm | Heigth |
Mounting dimensions
JB | 49 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
A5 | 33,5 mm | Mounting Dimension |
B1 | 49,5 mm | Mounting Dimension |
H2 | 34 mm | Mounting Dimension |
Tol H2 | + 0,1 mm | Upper tolerance |
Tol H2 | - 0,1 mm | Lower tolerance |
H4 | 42,7 mm | Mounting Dimension |
H5 | 8 mm | Mounting Dimension |
T5 | 22 mm | Mounting Dimension |
H6 | 29 mm | Mounting Dimension |
G2 | M10 | Mounting thread below |
N1 | 8,4 mm | Mounting Dimension |
N3 | 18 mm | Mounting Dimension |
K5 | M8 | Sie thread fixing screws above 1 |
W | 5 mm | Width across Flat 2 |
Dipnotlar
1

2

İndirmeler:


Son görüntülenen ürünler

Wait to see recently viewed products