Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:20:00 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 14 mm | Diameter |
B | 46 mm | Width |
L | 14 mm | Length |
H | 38 mm | Height |
≈m | 60 g | Ağırlık |
Mounting dimensions
JB | 36 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
B1 | 23 mm | Mounting Dimension |
H2 | 22 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower tolerance |
H8 | 6 mm | Mounting Dimension |
N1 | 4,5 mm | Mounting Dimension 1 |
N3 | 10 mm | Mounting Dimension |
K5 | M4 | Size thread fixing screws above |
W | 3 mm | Width Across Flat 2 |
Dipnotlar
1
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.
2
Width across flats.
İndirmeler:
Mevcut ürün modeliniz
Size code | 14 |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products