Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:05:29 GMT+0000 (Coordinated Universal Time)



GSH30-XL-2RSR-B
Radial insert ball bearing
Radial insert ball bearings GSH..-2RSR-B, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Yerine geçer
GSH30-2RSR-B
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 18 mm | Width |
Cur | 600 N | Fatigue load limit, radial |
B1 | 32 mm | Locking collar total width |
Cr | 18.900 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,28 kg | Ağırlık |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
Ca | 4,7 mm | Distance to lubrication hole |
b | 5 mm | Width retaining slot |
t | 5 mm | Hight retaining slot adapter sleeve |
d3 | 45 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 14 | Calculation factor |
Additional information
HUESH.SH30-ZN-0100-HLA | Adapter sleeve |