Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:23:18 GMT+0000 (Coordinated Universal Time)


GRRY25-VA
Flanged housing unit
Flanged housing unit GRRY..-VA
Yerine geçer
GRRY 25 VA
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H2 | 95 mm | Height flange |
H | 95 mm | Height flange |
U | 21,7 mm | Total height unit |
Cr | 13.400 N | Basic dynamic load rating, radial |
C0r | 7.500 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
C0r G | 3.650 N | Load carrying capacity (housing) |
≈m | 0,37 kg | Ağırlık |
Mounting dimensions
J | 76 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 8,7 mm | Height housing |
B | 34,1 mm | Width |
S | 2 mm | Thickness of flange |
V | 60 mm | Shoulder diameter housing |
d3 | 44 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN52-MSB-VA | Housing | |
FLAN52-MSA-VA | Housing (Part 2) | |
GYE25-KRR-B-VA | Bearing designation |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | VA | Stainless Steel |
Special material | VA | Corrosion-resistant VA design |

