Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:57:54 GMT+0000 (Coordinated Universal Time)



GRAE60-XL-NPP-B-FA125
Radial insert ball bearing
Radial insert ball bearing GRAE..-XL-NPP-B
Yerine geçer
GRAE60-NPP-B-FA125.5
Tercih edilen ürün

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 37,1 mm | Width |
Cur | 1.870 N | Fatigue load limit, radial |
B1 | 53,1 mm | Locking collar total width |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
≈m | 1,39 kg | Ağırlık |
Dimensions
C | 24 mm | Width, outer ring |
S | 13,5 mm | Distance raceway |
d2 | 72 mm | Rib diameter sealing inner ring |
Ca | 7,2 mm | Distance to lubrication hole |
d3 | 84 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,3 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B | |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |
Özellikleri


Son görüntülenen ürünler

Wait to see recently viewed products