Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:47:45 GMT+0000 (Coordinated Universal Time)



GRA35-XL
Flanged housing unit
Housing units GRA, three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
GRA35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 122 mm | Height flange |
H | 122 mm | Flange width |
U | 32 mm | Total height unit |
B1 | 39 mm | Locking collar total width |
Cur | 650 N | Fatigue load limit, radial |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
C0r G | 6.400 N | Load carrying capacity (housing) |
≈m | 0,85 kg | Ağırlık |
Mounting dimensions
J | 100 mm | Pitch circle diameter (holes) |
N | 10,5 mm | Fixing square |
n | 3 | Number of screwing holes |
n | 3 | Number of screws |
Dimensions
A | 9,5 mm | Height housing |
S | 2,5 mm | Thickness of flange |
V | 81 mm | Shoulder diameter housing |
d3 | 37,5 mm | Outside diameter eccentric locking collar |
d3 | 55 mm | Outside diameter locking collar/locknut |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN72-MSB | Housing | |
FLAN72-MSA | Housing (Part 2) | |
EXZ | Fixing | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |

