Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:30:09 GMT+0000 (Coordinated Universal Time)



GRA25-XL
Flanged housing unit
Housing units GRA, three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
GRA25
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 95 mm | Height flange |
H | 95 mm | Flange width |
U | 25,5 mm | Total height unit |
B1 | 31 mm | Locking collar total width |
Cur | 410 N | Fatigue load limit, radial |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
C0r G | 3.650 N | Load carrying capacity (housing) |
≈m | 0,34 kg | Ağırlık |
Mounting dimensions
J | 76 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
n | 3 | Number of screwing holes |
n | 3 | Number of screws |
Dimensions
A | 8,7 mm | Height housing |
S | 2 mm | Thickness of flange |
V | 60 mm | Shoulder diameter housing |
d3 | 37,5 mm | Outside diameter eccentric locking collar |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN52-MSB | Housing | |
FLAN52-MSA | Housing (Part 2) | |
EXZ | Fixing | |
GRAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |


Son görüntülenen ürünler

Wait to see recently viewed products