Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:51:14 GMT+0000 (Coordinated Universal Time)



GRA20-XL
Flanged housing unit
Housing units GRA, three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
GRA20
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H | 90,5 mm | Height flange |
H | 90,5 mm | Flange width |
U | 25,5 mm | Total height unit |
B1 | 31 mm | Locking collar total width |
Cur | 345 N | Fatigue load limit, radial |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
C0r G | 3.200 N | Load carrying capacity (housing) |
≈m | 0,32 kg | Ağırlık |
Mounting dimensions
J | 71,5 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
n | 3 | Number of screwing holes |
n | 4 | Number of screws |
Dimensions
A | 8 mm | Height housing |
S | 2 mm | Thickness of flange |
V | 55 mm | Shoulder diameter housing |
d3 | 37,5 mm | Outside diameter eccentric locking collar |
d3 | 33 mm | Outside diameter locking collar/locknut |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN47-MSB | Housing | |
FLAN47-MSA | Housing (Part 2) | |
EXZ | Fixing | |
GRAE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |

