Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:43:02 GMT+0000 (Coordinated Universal Time)



GNE70-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
GNE70-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
DSP | 150 mm | Outside diameter |
B | 58 mm | Width |
Cur | 3.400 N | Fatigue load limit, radial |
B1 | 75,5 mm | Locking collar total width |
Cr | 104.000 N | Basic dynamic load rating, radial |
C0r | 68.000 N | Basic static load rating, radial |
≈m | 4,059 kg | Ağırlık |
Dimensions
C | 37 mm | Width, outer ring |
C2 | 41 mm | Sealing total width |
S | 26 mm | Distance raceway |
d1 | 92,2 mm | Rib diameter inner ring |
D1 | 127 mm | Outside diameter seal |
Ca | 12 mm | Distance to lubrication hole |
d3 | 102 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 13,2 | Calculation factor |

