Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:17:32 GMT+0000 (Coordinated Universal Time)



GNE60-XL-KRR-B
Radial insert ball bearing
Spannlager GNE..-KRR-B, sphärischer Außenring, Befestigung durch Exzenterspannring, beidseitig R-Dichtung
Yerine geçer
GNE60-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 52 mm | Width |
Cur | 2.460 N | Fatigue load limit, radial |
B1 | 68 mm | Locking collar total width |
Cr | 82.000 N | Basic dynamic load rating, radial |
C0r | 52.000 N | Basic static load rating, radial |
≈m | 2,642 kg | Ağırlık |
Dimensions
C | 33 mm | Width, outer ring |
C2 | 37,2 mm | Sealing total width |
S | 23 mm | Distance raceway |
d1 | 79,4 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 11,2 mm | Distance to lubrication hole |
d3 | 89 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,2 | Calculation factor |

