Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:39:07 GMT+0000 (Coordinated Universal Time)



GNE40-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
GNE40-KRR-B
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 90 mm | Outside diameter |
B | 41 mm | Width |
Cur | 1.360 N | Fatigue load limit, radial |
B1 | 54,6 mm | Locking collar total width |
Cr | 47.000 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
≈m | 1,02 kg | Ağırlık |
Dimensions
C | 23 mm | Width, outer ring |
C2 | 26 mm | Sealing total width |
S | 18 mm | Distance raceway |
d1 | 53,8 mm | Rib diameter inner ring |
D1 | 74,5 mm | Outside diameter seal |
Ca | 7,5 mm | Distance to lubrication hole |
d3 | 63 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 12,9 | Calculation factor |