Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:29:40 GMT+0000 (Coordinated Universal Time)



GNE35-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
GNE35-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 38,1 mm | Width |
Cur | 1.090 N | Fatigue load limit, radial |
B1 | 51,6 mm | Locking collar total width |
Cr | 39.000 N | Basic dynamic load rating, radial |
C0r | 20.900 N | Basic static load rating, radial |
≈m | 0,74 kg | Ağırlık |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 25 mm | Sealing total width |
S | 18,3 mm | Distance raceway |
d1 | 48 mm | Rib diameter inner ring |
D1 | 66,6 mm | Outside diameter seal |
Ca | 6,9 mm | Distance to lubrication hole |
d3 | 55 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 12,8 | Calculation factor |

