Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:28:46 GMT+0000 (Coordinated Universal Time)



GNE30-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
GNE30-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 36,6 mm | Width |
Cur | 870 N | Fatigue load limit, radial |
B1 | 50,2 mm | Locking collar total width |
Cr | 29.500 N | Basic dynamic load rating, radial |
C0r | 16.700 N | Basic static load rating, radial |
≈m | 0,63 kg | Ağırlık |
Dimensions
C | 20 mm | Width, outer ring |
C2 | 24 mm | Sealing total width |
S | 17,5 mm | Distance raceway |
d1 | 44 mm | Rib diameter inner ring |
D1 | 60,2 mm | Outside diameter seal |
Ca | 6,2 mm | Distance to lubrication hole |
d3 | 51 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 12,9 | Calculation factor |

