Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:18:10 GMT+0000 (Coordinated Universal Time)



GLCTE35-XL
Flanged housing unit
Housing units GLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Yerine geçer
GLCTE35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 94 mm | Flange width |
H | 126 mm | Height flange |
U | 42 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 650 N | Fatigue load limit, radial |
≈m | 1,02 kg | Ağırlık |
Mounting dimensions
J | 100 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A1 | 22 mm | Thickness of flange |
A2 | 12,4 mm | Distance raceway |
B1 | 39 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 55 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
GLCTE07 | Housing | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

