Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:20:32 GMT+0000 (Coordinated Universal Time)



GE55-XL-KTT-B
Radial insert ball bearing
Radial insert ball bearings GE..-KTT-B, spherical outer ring, location by eccentric locking collar, T seals on both sides
Yerine geçer
GE55-KTT-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
DSP | 100 mm | Outside diameter |
B | 55,5 mm | Width |
Cur | 1.240 N | Fatigue load limit, radial |
B1 | 71,4 mm | Locking collar total width |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
≈m | 1,37 kg | Ağırlık |
Dimensions
C | 25 mm | Width, outer ring |
C2 | 29 mm | Sealing total width |
S | 27,8 mm | Distance raceway |
d1 | 69,8 mm | Rib diameter inner ring |
D1 | 85,9 mm | Outside diameter seal |
Ca | 7 mm | Distance to lubrication hole |
d3 | 76 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,2 | Calculation factor |

