Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:19:56 GMT+0000 (Coordinated Universal Time)



GE90-XL-KRR-B-FA164
Radial insert ball bearing
Radial insert ball bearings GE..-KRR-B-FA164, spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
Yerine geçer
GE90-KRR-B-FA164

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
DSP | 160 mm | Outside diameter |
B | 52 mm | Width |
Cur | 3.650 N | Fatigue load limit, radial |
B1 | 69,5 mm | Locking collar total width |
Cr | 109.000 N | Basic dynamic load rating, radial |
C0r | 79.000 N | Basic static load rating, radial |
≈m | 3,68 kg | Ağırlık |
Dimensions
C | 32 mm | Width, outer ring |
C2 | 35 mm | Sealing total width |
S | 23 mm | Distance raceway |
d1 | 109,4 mm | Rib diameter inner ring |
D1 | 138 mm | Outside diameter seal |
Ca | 10 mm | Distance to lubrication hole |
d3 | 118 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Calculation factors
f0 | 14,5 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Manufacturing instruction | FA164 | High temperature design up to +250°C |
Özellikleri

