Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:47:56 GMT+0000 (Coordinated Universal Time)



GE40-XL-KRR-B-2C
Radial insert ball bearing
Radial insert ball bearings GE..-KRR-B-2C, spherical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
GE40-KRR-B-2C
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 940 N | Fatigue load limit, radial |
B1 | 56,5 mm | Locking collar total width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,78 kg | Ağırlık |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 31,9 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 52,3 mm | Rib diameter inner ring |
Ca | 6,4 mm | Distance to lubrication hole |
d3 | 58 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,6 | Calculation factor |