Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:38:05 GMT+0000 (Coordinated Universal Time)



GE80-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Yerine geçer
GE80-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
DSP | 140 mm | Outside diameter |
B | 53,2 mm | Width |
Cur | 2.450 N | Fatigue load limit, radial |
B1 | 70,7 mm | Locking collar total width |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
≈m | 2,769 kg | Ağırlık |
Dimensions
C | 30 mm | Width, outer ring |
C2 | 38 mm | Sealing total width |
S | 23,4 mm | Distance raceway |
d1 | 97 mm | Rib diameter inner ring |
D1 | 120 mm | Outside diameter seal |
Ca | 8,8 mm | Distance to lubrication hole |
d3 | 108 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,7 | Calculation factor |


Son görüntülenen ürünler

Wait to see recently viewed products