Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:18:02 GMT+0000 (Coordinated Universal Time)



GE75-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Yerine geçer
GE75-KRR-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 49,5 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
B1 | 67 mm | Locking collar total width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
≈m | 2,146 kg | Ağırlık |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 30,5 mm | Sealing total width |
S | 21,5 mm | Distance raceway |
d1 | 90 mm | Rib diameter inner ring |
D1 | 113 mm | Outside diameter seal |
Ca | 8,5 mm | Distance to lubrication hole |
d3 | 100 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,6 | Calculation factor |

