Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:14:39 GMT+0000 (Coordinated Universal Time)



GE17-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Yerine geçer
GE17-KRR-B

Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
DSP | 40 mm | Outside diameter |
B | 27,8 mm | Width |
Cur | 248 N | Fatigue load limit, radial |
B1 | 37,4 mm | Locking collar total width |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,12 kg | Ağırlık |
Dimensions
C | 12 mm | Width, outer ring |
C2 | 16,6 mm | Sealing total width |
S | 13,9 mm | Distance raceway |
d1 | 23,9 mm | Rib diameter inner ring |
D1 | 31,6 mm | Outside diameter seal |
Ca | 3,4 mm | Distance to lubrication hole |
d3 | 28,4 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13 | Calculation factor |