Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:36:26 GMT+0000 (Coordinated Universal Time)



GAY12-XL-NPP-B-FA164
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B-FA164, spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
Yerine geçer
GAY12-NPP-B-FA164

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
DSP | 40 mm | Outside diameter |
B | 22 mm | Width |
Cur | 202 N | Fatigue load limit, radial |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,1 kg | Ağırlık |
Dimensions
C | 12 mm | Width, outer ring |
S | 6 mm | Distance raceway |
d1 | 23,9 mm | Rib diameter inner ring |
d2 | 22,9 mm | Rib diameter sealing inner ring |
Ca | 3,4 mm | Distance to lubrication hole |
A | 4 mm | Distance thread |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13 | Calculation factor |

