Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:56:37 GMT+0000 (Coordinated Universal Time)



GAY25-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Yerine geçer
GAY25-NPP-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 27 mm | Width |
Cur | 410 N | Fatigue load limit, radial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,15 kg | Ağırlık |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d1 | 33,5 mm | Rib diameter inner ring |
d2 | 30,4 mm | Rib diameter sealing inner ring |
Ca | 3,9 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |


Son görüntülenen ürünler

Wait to see recently viewed products