Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:23:56 GMT+0000 (Coordinated Universal Time)



FLCTE40-XL
Flanged housing unit
Housing units FLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
Yerine geçer
FLCTE40
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 100 mm | Flange width |
H | 150 mm | Height flange |
U | 46,3 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 1,42 kg | Ağırlık |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 5 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 26 mm | Thickness of flange |
A2 | 13,5 mm | Distance raceway |
B1 | 43,8 mm | Locking collar total width |
d3 | 58 mm | Outside diameter eccentric locking collar |
Additional information
GEHLCTE08-GG | Housing | |
RAE40-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |