Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:01:46 GMT+0000 (Coordinated Universal Time)



E60-XL-KRR
Radial insert ball bearing
Radial insert ball bearings E..-KRR, cylindrical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
E60-KRR
Tercih edilen ürün

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 61,9 mm | Width |
B1 | 77,9 mm | Locking collar total width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 1,816 kg | Ağırlık |
Dimensions
C | 24 mm | Width, outer ring |
C2 | 29 mm | Sealing total width |
S | 31 mm | Distance raceway |
d1 | 76,5 mm | Rib diameter inner ring |
D1 | 94,5 mm | Outside diameter seal |
d3 | 84 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,3 | Calculation factor |

