Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:04:22 GMT+0000 (Coordinated Universal Time)



E50-XL-KRR
Radial insert ball bearing
Radial insert ball bearings E..-KRR, cylindrical outer ring, location by eccentric locking collar, R seals on both sides
Yerine geçer
E50-KRR
Tercih edilen ürün

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 49,2 mm | Width |
B1 | 62,8 mm | Locking collar total width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 990 N | Fatigue load limit, radial |
≈m | 1 kg | Ağırlık |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 26,4 mm | Sealing total width |
S | 24,6 mm | Distance raceway |
d1 | 62,8 mm | Rib diameter inner ring |
D1 | 77,3 mm | Outside diameter seal |
d3 | 69 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |

