Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:38:07 GMT+0000 (Coordinated Universal Time)


DRS45105
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Yerine geçer
DRS 45105
Tercih edilen ürün


Main Dimensions & Performance Data
d1 | 70 mm | Inner diameter centering |
D | 105 mm | Outside diameter |
C | 20 mm | Width wave carrier |
≈m | 0,506 kg | Ağırlık |
Dimensions
Z | 95 mm | Pitch circle diameter (holes) |
d | 70 mm | Inner diameter centering seal lip |
D1 | 85 mm | Outside diameter seal |
b | 8 mm | Width seal |
M4X30 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF45105(-L)-TV | Bearing designation |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch