Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:13:29 GMT+0000 (Coordinated Universal Time)


CSEB042
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEB, brass sheet metal cage

Main Dimensions & Performance Data
d | 107,95 mm | Bore diameter |
D | 123,825 mm | Outside diameter |
B | 7,938 mm | Width |
Cr | 6.200 N | Basic dynamic load rating, radial |
C0r | 8.600 N | Basic static load rating, radial |
nG | 5.000 1/min | Limiting speed |
≈m | 140 g | Ağırlık |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 113,8 mm | Shoulder diameter inner ring |
D1 | 117,9 mm | Shoulder diameter on outer ring wide side face |
D2 | 119,6 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Bu ürüne ait teknik ölçüler farklı ölçü sistemlerinden alınmıştır, diğer ölçü sistemine [mavi renk] dönüşümü garanti dışındadır.


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch