Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:53:22 GMT+0000 (Coordinated Universal Time)



BSB3062-2Z-SU-XL
Axial angular contact ball bearing
Axial angular contact ball bearing BSB..-2Z-SU-XL, single direction, no screw mounting
Tercih edilen ürün



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 62 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,007 mm | Outside diameter lower tolerance | |
B | 15 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 32.000 N | Basic dynamic load rating, axial |
C0a | 64.000 N | Basic static load rating, axial |
Cua | 3.850 N | Fatigue load limit, axial |
nG Grease | 6.700 1/min | Limiting speed for grease lubrication |
nϑ | 5.400 1/min | Thermally safe operating speed |
≈m | 0,214 kg | Ağırlık |
Mounting dimensions
Da | 54 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 38 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
a | 39,4 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,13 Nm | Bearing frictional torque |
caL | 1.034 N/µm | Rigidity axial |
2,5 µm | Axial runout | |
ZM30 | Recommended INA precision locknut for radial locking | |
AM30 | Recommended INA precision locknut for axial locking | |
MA | 32 Nm | Tightening torque for the recommended INA precision locknut |
11.080 N | Required locknut force axial |