Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:46:21 GMT+0000 (Coordinated Universal Time)


BK1512
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Yerine geçer
BK 1512
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 15 mm | Under roller diameter |
D | 21 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 7.900 N | Basic dynamic load rating, radial |
C0r | 9.400 N | Basic static load rating, radial |
Cur | 1.170 N | Fatigue load limit, radial |
nG Grease | 9.800 1/min | Limiting speed for grease lubrication |
nG | 16.300 1/min | Limiting speed |
nϑr | 12.300 1/min | Reference speed |
≈m | 13 g | Ağırlık |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Ct min | 9,3 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD15X21X3 | Sealing ring | |
G15X21X3 | Sealing ring 2 | |
LR12X15X12,5 | Suitable inner rings LR | |
IR12X15X12-XL | Suitable inner rings IR |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Özellikleri