Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:46:04 GMT+0000 (Coordinated Universal Time)


BK0509
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 5 mm | Under roller diameter |
D | 9 mm | Outside diameter |
C | 9 mm | Width, outer ring |
Cr | 2.400 N | Basic dynamic load rating, radial |
C0r | 1.990 N | Basic static load rating, radial |
Cur | 243 N | Fatigue load limit, radial |
nG Grease | 23.500 1/min | Limiting speed for grease lubrication |
nG | 39.000 1/min | Limiting speed |
nϑr | 36.500 1/min | Reference speed |
≈m | 2,07 g | Ağırlık |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Ct min | 7,4 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Özellikleri