Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:11:10 GMT+0000 (Coordinated Universal Time)



BE40-XL
Radial insert ball bearing
Radial insert ball bearings BE, cylindrical outer ring, with steel aligning ring, P seals on both sides
Yerine geçer
BE40
Tercih edilen ürün

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 0,6 kg | Ağırlık |
Dimensions
A | 25 mm | Width, outer ring |
C1 | 15,4 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 2,7 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 86,8 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,6 | Calculation factor |
Additional information
208-XL-NPP-B | Bearing designation |

