Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:53:31 GMT+0000 (Coordinated Universal Time)



AY30-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings AY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Yerine geçer
AY30-NPP-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 30 mm | Width |
Cur | 480 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,25 kg | Ağırlık |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
d1 | 39,4 mm | Rib diameter inner ring |
d2 | 37,3 mm | Rib diameter sealing inner ring |
A | 5,8 mm | Distance thread |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |

